Danfoss logo
Termix VVX-B HWP / Termix VVX-I

Termix VVX-B HWP, Type 3-1, Heating controller name: ECL 310-A237 & …, DHW controller name: AVTB 20

144H0564

Product Type: Termix VVX-B HWP, Type 3-1, 16 bar, 100 °C, ECL 310-A237 & …, VS2, AMV 150, AVTB 20

Product specifications

Characteristic
Value
Application typeIndirect Heating & Instantaneous DHW
ApprovalCE
CE markYes
China RoHS complianceOut of scope
Connection direction primaryBottom
Connection direction secondaryBottom
Contains batteriesNo
Cover materialWhite-lacquered steel sheet
Cover optionIncluded
DCW static pressure [bar] [Min]1.0 bar
Depth with cover [mm]430 mm
Depth without cover [mm]360 mm
DescriptionTermix VVX-B HWP (ECL 310/A237), Type W3/H1
DG Indicator ProfileContains Gas
DH connection size3/4"
DH connection typeG int. Thread
DH pipe sizeØ18
DHW circulationWithout
DHW connection size3/4"
DHW connection typeG int. Thread
DHW Control typeThermostatic
DHW control valve kvs value [m3/h]3.40 m³/h
DHW controller nameAVTB 20
DHW HEX typeT24-1 24 G3/4" P
DHW pipe sizeØ18
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Characteristic
Value
HE connection size3/4"
HE connection typeG int. Thread
HE pipe sizeØ18
Heating ActuatorAMV 150
Heating control typeElectronic
Heating Control valveVS2
Heating controller nameECL 310-A237 & …
Heating HEX typeT24-1 16 G3/4"*20 H
Height with cover [mm]810 mm
Height without cover [mm]810 mm
HEX DHW brazed/gasketed materialBrazed copper
HEX heating brazed/gasketed materialBrazed copper
In scope of WEEENo
Material DescriptionVVX 3-1 B HWP m/Haube
Pressure nominal primary [bar]16 bar
Product groupSmall Stations
Product lineLight Duty Stations
Product TypeTermix VVX-B HWP
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.b4f6f502-785a-4cc3-b84d-93b62642bd7f
SCIP dossier product nameVVX 3-1 B HWP m/Haube
Station size typeType 3-1
Supply temperature construction [˚C]100 °C
UL markNo
Width with cover [mm]540 mm
Width without cover [mm]525 mm

General specifications

Characteristic
Value
Gross weight45 Kilogram
Net weight44 Kilogram
Volume188.082 Liter
Characteristic
Value
EAN/UPC5706560966682
Proposition 65Cancer and Reproductive Harm