Danfoss logo
ThermoDual FLS

DHW system, TD-FLS, 280 kW

161L1083

ThermoDual-FLS 280KW 2WV-ECL INS-COVER

Product specifications

Characteristic
Value
Application typeFresh water modules
Capacity [KW]280.0 kW
China RoHS complianceOut of scope
Contains batteriesNo
DescriptionThermoDual-FLS 280KW 2WV-ECL INS-COVER
DG Indicator ProfileNot relevant for dangerous goods
DHW Control typeElectronic
DHW controller nameECL 310
Characteristic
Value
DHW HEX typeXB59M-1 36
HEX DHW brazed/gasketed materialCopper
Material DescriptionTD-FLS 280KW 2WV-ECL INS-COVER
Pressure nominal primary [bar]20 bar
Product groupDHW system
Product lineHeavy Duty Stations
Product TypeTD-FLS
UL markNo

General specifications

Characteristic
Value
Gross weight150 Kilogram
Net weight130 Kilogram
Characteristic
Value
Volume727.209 Liter
EAN/UPC5715162707999