Danfoss logo
Distribution unit SGCI

Warranty & Service

145H0943

Stainless steel manifold, 3 loops, ICON1 Master controller
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Warranty & Service

Product specifications

Characteristic
Value
Actuator24V
Adaptive learningYes
Application typeDistribution units
Automatic balancingYes
CE markYes
Connection direction primaryTop
Contains batteriesNo
ControlICON1 Master controller
DescriptionStainless steel manifold, 3 loops, ICON1 Master controller
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Floor heating manifold typeStainless steel with flow meter and manual air vent
HE connection size3/4"
HE connection typeG ext. thread
Characteristic
Value
In scope of WEEEYes
Material DescriptionDISTRIB. UNIT SGCI-FN, 3 CONN. TWA 24V
Number of connections2
Number of floor heating manifold connections3
Power per output [W] [Max]3 W
Pressure nominal primary [bar]6 bar
Product groupDistribution units
Product lineSubsystems
Product TypeWarranty & Service
PWMYes
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Supply temperature construction [˚C]60 °C
Supply voltage [V]230V Hz 50
Valve excerciseYes
VersionRight

General specifications

Characteristic
Value
Gross weight8.25 Kilogram
Net weight8.2 Kilogram
Volume78.736 Liter
Characteristic
Value
EAN/UPC5702424500290
Proposition 65Cancer and Reproductive Harm