
CDM cooling, 10 bar, 60 °C
145B9503
CDM cooling module, DN20 AB-PM, DN15 RA-C, 24V TWA
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: CDM cooling
145B9503
Product specifications
Characteristic | Value |
|---|---|
| Actuator | 24V |
| Application type | Distribution units |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | CDM cooling module, DN20 AB-PM, DN15 RA-C, 24V TWA |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| HE connection size | 3/4" |
| HE connection type | G int. Thread |
| Heating controller name | FTC/RA-C |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | CDM Module - DN20 AB-PM + DN15 RA-C |
| Mixing circuit - control | Thermostat |
| Package depth [mm] | 150 mm |
| Package height [mm] | 600 mm |
| Package width [mm] | 600 mm |
| Pressure nominal primary [bar] | 10 bar |
| Product group | Distribution units |
| Product line | Subsystems |
| Product Type | CDM cooling |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Supply temperature construction [˚C] | 60 °C |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6 Kilogram |
| Net weight | 5 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424453527 |
| Proposition 65 | Cancer and Reproductive Harm |