
Spare part, EV220S 13 EPDM, Diaphragm set
042U2106
Product Type: Spare part, Used for product: EV220S 13 EPDM, Type designation: Diaphragm set, Service kit, Function: NC, NO
042U2106
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Function | NC, NO |
| Material Description | Spare part EV220S 13 diaphragm EPDM kit |
| Packing format | Multi pack |
| Parts included | Diaphragm assemblyDiaphragm springO-ring |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 10 pc |
| Seal Material | EPDM |
| Type designation | Diaphragm set |
| Used for product | EV220S 13 EPDM |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.018 Kilogram |
| Net weight | 0.013 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.165 Liter |
| EAN/UPC | 5715162296097 |