
Swedish manifold assemblies, M68-RA 46F, M 18, Floor connection, 1-pipe system
192N3112
M68 RA 46F M18, reversible valve; the radiator flow is preset between 20-80%; default setting - 40%
192N3112
Product specifications
Characteristic | Value |
|---|---|
| Application | 1-pipe system |
| CE mark | Out of scope |
| Connection size in | M 18 |
| Connection size out | G 3/4 A |
| Connection to system | M18 |
| Contains batteries | No |
| Description | M68 RA 46F M18, reversible valve; the radiator flow is preset between 20-80%; default setting - 40% |
| Design | Floor connection |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure range [bar] [Max] | 0.60 bar |
| Flow temperature [°C] [Max] | 90 °C |
| Kv measuring range | 0.05 - 0.60 |
| Kvs values [m³/h] | 0.60 m³/h |
Characteristic | Value |
|---|---|
| Material Description | VENTIL M68 RA 46F1-RÖRS M18 |
| Product group | Swedish manifold assemblies |
| Product line | Mechanical TRV |
| Product Type | M68-RA |
| Radiator height [mm] [max] | 900 mm |
| Radiator height [mm] [min] | 300 mm |
| Radiator type | Konventionell radiator |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Test pressure [bar] | 16 bar |
| UL mark | Out of scope |
| Valve type | M68-RA 46F |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.38 Kilogram |
| Net weight | 0.38 Kilogram |
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |