
Manifold connection pipes, For valves: RA-K-VB, 400 mm, Epecon
192N0299
RA-K-VB connection pipe for Epecon
192N0299
Product specifications
Characteristic | Value |
|---|---|
| CE mark | Out of scope |
| Connection pipe length [mm] | 299 mm |
| Contains batteries | No |
| Description | RA-K-VB connection pipe for Epecon |
| DG Indicator Profile | Not relevant for dangerous goods |
| For radiator manufacturers | Epecon |
| For valves | RA-K-VB |
| Material Description | RA-K-VB/E EPECON HÖJD 400 |
Characteristic | Value |
|---|---|
| Product group | Swedish manifold assemblies |
| Product line | Mechanical TRV |
| Product Type | Manifold connection pipes |
| Radiator height [mm] | 400 mm |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Size | 299 mm |
| Type of accessories | Connection pipe |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.058 Kilogram |
| Net weight | 0.058 Kilogram |
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |