
MBS 4010
The high accuracy flush diaphragm pressure transmitter MBS 4010 is designed for use in non-uniform, high viscous or crystallizing media within industrial applications, and offers a reliable pressure measurement, even under harsh environmental conditions.
The flexible pressure transmitter programme covers a 4 – 20 mA output signal, absolute or gauge (relative) versions, measuring ranges from 0 – 0.25 to 0 – 60 bar.
Excellent vibration stability, robust construction, and a high degree of EMC/EMI protection equip the pressure transmitter to meet the most stringent industrial requirements.
Features and benefits
- Designed for use in severe industrial environments
- Enslosure and wetted parts of acid-resistant stainless steel (AISI 316L)
- Pressure ranges in relative (gauge) or absolute up to 60 bar
- Output signal: 4 – 20 mA
- Fully digitally compensated
- Accuracy 0.8% FS max
- USDA-H1 approved oil filling
- For use in ATEX Zone 2 explosive atmosphere
- UL approved