
USV-M and USV-I Set, DN 32, External thread ISO 228/1; G 1 ½A
003Z2149
Set of USV-M and USV-I, DN 32, External thread
003Z2149
Product specifications
Characteristic | Value |
|---|---|
| Connection types | External thread ISO 228/1G 1 ½A |
| Contains batteries | No |
| Description | Set of USV-M and USV-I, DN 32, External thread |
| DG Indicator Profile | Not relevant for dangerous goods |
| Kvs values [m³/h] | 6.30 m³/h |
| Material Description | USV-I/M set 32, G 1 1/2" A , PN 16" |
Characteristic | Value |
|---|---|
| Pressure class | PN 16 |
| Product group | Manual balancing |
| Product line | Hydronic Balancing and Controls |
| Product Type | USV-M and USV-I Set |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Valve size | DN 32 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.632 Kilogram |
| Net weight | 2.632 Kilogram |
| Volume | 3.541 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420083650 |
| Proposition 65 | Cancer and Reproductive Harm |