Danfoss logo
Brazed heat exchanger type XB12L-1-20

Micro Plate heat exchanger, XB12M-1, Number of plates: 80

004H7550

25 bar, Brazing material: Copper

Product specifications

Characteristic
Value
ApprovalPED
Brazing materialCopper
China RoHS complianceYes
Connection length 1 [mm]25 mm
Connection length 2 [mm]25 mm
Connection length side 1 [mm]25 mm
Connection length side 2 [mm]25 mm
Connection size 15/4
Connection size 25/4
Connection standardISO 228/1
Connection type 1G
Connection type 2G
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes
EU RoHS exemption clauseNo
Fluid Group2
Horizontal center porthole[mm]63 mm
In scope of WEEENo
Manufacturer's nameDanfoss
Material DescriptionXB12M-1-80_2Cu_25_S1_7G5/4
Material Description (Short TeXB12M-1-80_2Cu_25_S1_7G5/4
Max working pressure 1 [bar]25 bar
Max working pressure 2 [bar]25 bar
Characteristic
Value
Number Of Passes1
Number of plates80
Packing formatSingle pack
PED categoryArt. 4, par. 3
Plate material no.1.4404
Plate material no.1.4404
Plate patternM
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeXB12M-1
Quantity per packing format1 pc
REACH Candidate List substancesNo
Temperature range [°C] [max]180 °C
Temperature range [°C] [min]-196 °C
Total height without feet [mm]289 mm
Total width [mm]118 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
Vertical center porthole 1[mm]234 mm
Vertical center porthole 2[mm]234 mm
Vertical center porthole side 1 [mm]234.0 mm
Volume per channel 1 [l]0.035 L
Volume per channel 2 [l]0.035 L

General specifications

Characteristic
Value
Gross weight7.973 Kilogram
Net weight7.6 Kilogram
Volume7.493 Liter
Characteristic
Value
EAN/UPC5702425108853
Proposition 65Cancer and Reproductive Harm