Danfoss logo
AI160486460376en_Prod_Icon_.svg

Energy meters, SonoMeter 40, 65 mm, qp [m³/h]: 25, Heating, mains, M-Bus, No interface module

187F2821

Product specifications

Characteristic
Value
1 Primary battery SUM weight Kg0.019
1 Primary battery weight Kg0.019
Accuracy standardClass 2 to EN1434
Ambient classE2/M1
Ambient humidity [% RH] [Max]93 %
Ambient temperature [°C] [max]55 °C
Ambient temperature [°C] [min]5 °C
ApplicationHeating
Approval authorityMID
Approval typeType approved and 1st time verified
Approved meteorological range [°C] [Max]180 °C
Approved meteorological range [°C] [Min]0 °C
Battery lifetime [Years]15 yr
Battery type or NameAA Lithium (ER14505)
Cable insulation materialHalogen free
Cable length between calculator and flow sensor [m]5.0 m
China RoHS complianceOut of scope
Connection sizeDN 65
Connection typesFlange
Contains batteriesYes
DG Indicator ProfileContains Lithium Batteries
Diameter [mm]65 mm
Display typeLCD
Dynamic range1:100
EEE category5 small equipment (any external dimension < 50 cm)
Energy unitMWh
EU RoHS exemption clause6(c)
Flow measuring principleUltrasonic
In scope of WEEEYes
InstallationSupply
Characteristic
Value
Integrated communicationM-Bus
Interface module slot 1No interface module
IP protection classIP65
Kvs values [m³/h]55.90 m³/h
Length [mm]300 mm
Log storage duration [Month]36 mo
Material DescriptionSONO40 DN65 qp25 300 S fl HE 24V MBus
MediaWater quality with pH 7 to 9.5
Media temperature [°C] [Max]130 °C
Media temperature [°C] [Min]0 °C
Pressure nominal [bar]25 bar
Product groupEnergy meters
Product lineDistrict Energy Controls
Product TypeSonoMeter 40
qc [m³/h]0.050 m³/h
qi [m³/h]0.250 m³/h
qp [m³/h]25.0 m³/h
qs [m³/h]50.0 m³/h
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.0bb8fe81-b381-4f95-92a5-d3d7e2e54c00
SCIP dossier product nameSono40
Storage temperature [°C] [Max]35 °C
Storage temperature [°C] [Min]-25 °C
Supply voltage [V] AC24 V
Supply voltage typemains
Temperature sensor diameter [mm]5.2 mm
Temperature sensors cable length [m]5.0 m
Temperature sensors typePt 500
Weight per battery19 g

General specifications

Characteristic
Value
Gross weight14.41 Kilogram
Net weight13.31 Kilogram
Volume28.25 Liter
Characteristic
Value
EAN/UPC5715255289623
Proposition 65Cancer and Reproductive Harm