
Energy meters, SonoMeter 30, 50 mm, qp [m³/h]: 15, Heating, battery 2 x AA-cell, M-bus module
187F3625
Energy meter for commercial applications
Recommended replacement: 187F2110
187F3625
Product specifications
Characteristic | Value |
|---|---|
| Application | Heating |
| China RoHS compliance | Out of scope |
| Description | Energy meter for commercial applications |
| DG Indicator Profile | Contains Lithium Batteries |
| Diameter [mm] | 50 mm |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Out of scope |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Interface module slot 1 | M-bus module |
| Material Description | SONO30 DN50 qp15 270 fl R HE 3.6V M-Bus |
| Product group | Energy meters |
| Product line | District Energy Controls |
| Product Type | SonoMeter 30 |
| qp [m³/h] | 15.0 m³/h |
| REACH Candidate List substances | No |
| Supply voltage type | battery 2 x AA-cell |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6.69 Kilogram |
| Net weight | 6.27 Kilogram |
| Volume | 7.9 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428519786 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |