
Energy meters, SONOMETER™ 1100, 25 mm, qp [m³/h]: 3.5, Cooling; Heating, Battery AA-cell
187F8135
Sono1100+Sono1500 DN25 S qp3.5 260 PN25
187F8135
Product specifications
Characteristic | Value |
|---|---|
| Application | HeatingCooling |
| China RoHS compliance | Yes |
| DG Indicator Profile | Contains Lithium Batteries |
| Diameter [mm] | 25 mm |
| EU RoHS compliance | Out of scope |
| Flow rate [m³/h] | 3.50 m³/h |
| Flow rate [m³/h] [Max] | 7.00 m³/h |
Characteristic | Value |
|---|---|
| Flow rate [m³/h] [Min] | 0.35 m³/h |
| Material Description | Sono1100+Sono1500 DN25 S qp3.5 260 PN25 |
| Product group | Energy meters |
| Product line | District Energy Controls |
| Product Type | SONOMETER™ 1100 |
| qp [m³/h] | 3.5 m³/h |
| Supply voltage type | Battery AA-cell |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5 Kilogram |
| Net weight | 4.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 18.6 Liter |
| EAN/UPC | 5715162516133 |