
Heating Mats, DEVIdry™, 100 W/m², 2.00 m², Supply voltage [V] AC: 230
89300022
Cable type: Single conductor, Set accessories: No, Mat width [m]: 1, Mat length [m]: 2, Application: Floor heating
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Heating mats
89300022
Product specifications
Characteristic | Value |
|---|---|
| Application | Floor heating |
| Approval | CE |
| Cable resistance [Ohm] | 378.0000 Ohm |
| Cable type | Single conductor |
| CE mark | Yes |
| Certification company | CE |
| China RoHS compliance | Out of scope |
| Cold lead | No |
| Contains batteries | No |
| Coverage area [m²] | 2.00 m² |
| Current [A] [Max] | 10.0 A |
| Cut to length | No |
| Description | DEVIdry 100 2m² 140W 230V |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Element IP Class | IPX7 |
| EU RoHS compliance | Yes |
| Heating output [W] | 140 W |
| Heating principle | Serial resistive |
| In scope of WEEE | Yes |
| Insulation material | PP-Foam |
| Mat length [m] | 2.00 m |
Characteristic | Value |
|---|---|
| Mat output [W/m²] | 100 W/m² |
| Mat width [m] | 1.0 m |
| Material Description | DEVIdry 100 2m² 140W 230W |
| Package depth [mm] | 1050 mm |
| Package height [mm] | 180 mm |
| Package width [mm] | 180 mm |
| Product description | DEVIdry™ 100 |
| Product group | Heating Mats |
| Product line | Electric Heating |
| Product Type | DEVIdry™ |
| REACH Candidate List substances | No |
| Set accessories | No |
| Sound reduction [dB] | 17 dB |
| Supply voltage [V] AC | 230 V |
| Thermal resistance [W/m²K] | 8 Btu/h-ft²Â°F |
| Thickness [mm] | 8.00 mm |
| UL mark | No |
| UNSPSC CODE | 40101830 |
| Warranty [Year] | 5 |
| Warranty type | 5-year product warranty |
| Width [mm] | 1000.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.353 Kilogram |
| Net weight | 3.32 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 34.02 Liter |
| EAN/UPC | 5703466177877 |