BOCK, Heater, Capacity regulator
097B81102
Compressors spare parts, Set-CR10 110V DC, Legacy BOCK ID: 81102
097B81102
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-CR10 110V DC |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 81102 |
Characteristic | Value |
|---|---|
| Material Description | Set-CR10 110V DC |
| Power supply | 110V DC |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Heater |
| Product Type | Capacity regulator |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 600 Gram |
| Net weight | 600 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162893739 |