BOCK, Motor component, Kit
097B81044
Compressors spare parts, Set-INT69 GTML diagnose 230VAC, Legacy BOCK ID: 81044
097B81044
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-INT69 GTML diagnose 230VAC |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 81044 |
Characteristic | Value |
|---|---|
| Material Description | Set-INT69 GTML diagnose 230VAC |
| Power supply | 110-230V AC |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Motor component |
| Product Type | Kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 210 Gram |
| Net weight | 210 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162552100 |