BOCK, Motor component, Stator
097B70095
Compressors spare parts, Stator 2,2kW D/S (optimized), Legacy BOCK ID: 70095
097B70095
Product specifications
Characteristic | Value |
|---|---|
| BOCK_MOTOR_CONNECTION_TYPE | D/S |
| Brand | BOCK |
| component used for | EX-HG22HA22HG22HG22 A |
| Contains batteries | No |
| Description | Stator 2,2kW D/S (optimized) |
| DG Indicator Profile | Not relevant for dangerous goods |
| frequency of component | 50/60 Hz |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 70095 |
| Material Description | Stator 2,2kW D/S (optimized) |
| Power supply | 230/400V 50Hz (280/460V 60Hz) |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Motor component |
| Product Type | Stator |
| voltage of component | 230/400V 50Hz (280/460V 60Hz) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10.6 Kilogram |
| Net weight | 10.6 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162895528 |