BOCK, Bearing component, Crankshaft
097B51354
Compressors spare parts, Legacy BOCK ID: 51354
097B51354
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 51354 |
Characteristic | Value |
|---|---|
| Material Description | Crankshaft 46 stroke |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Bearing component |
| Product Type | Crankshaft |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 8.2 Kilogram |
| Net weight | 8.2 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255006428 |