BOCK, Mounting, Sleeve
097B51200
Compressors spare parts, Spacer sleeve ø35xø25x15,5, Legacy BOCK ID: 51200
097B51200
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Spacer sleeve ø35xø25x15,5 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 51200 |
Characteristic | Value |
|---|---|
| Material Description | Spacer sleeve �35x�25x15,5 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Mounting |
| Product Type | Sleeve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 56 Gram |
| Net weight | 56 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162560723 |