BOCK, Connector, Valve
097B50668
Compressors spare parts, Solenoid coil 230V AC, Legacy BOCK ID: 50668
097B50668
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | FK40FK50HA34HA44HG22 AHG34HG34 AHG34-2HG34-2 AHG44HG56 |
| Contains batteries | No |
| Description | Solenoid coil 230V AC |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50668 |
Characteristic | Value |
|---|---|
| Material Description | Solenoid coil 230V AC |
| Power supply | 230V AC |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
| voltage of component | 230V AC |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 141 Gram |
| Net weight | 141 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162895344 |