BOCK, Connector, Disc
097B50005
Compressors spare parts, Disc ø70x12,5x17, Legacy BOCK ID: 50005
097B50005
Product specifications
Characteristic | Value |
|---|---|
| addit. information on material | cold rolled |
| Brand | BOCK |
| Contains batteries | No |
| Description | Disc ø70x12,5x17 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50005 |
Characteristic | Value |
|---|---|
| Material Description | Disc �70x12,5x17 |
| material no. of component | 1.0715 C |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Disc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 462 Gram |
| Net weight | 462 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162562901 |