BOCK, Connector, Valve
097B07940
Compressors spare parts, Decompression valve M24x1,5, Legacy BOCK ID: 07940
097B07940
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Decompression valve M24x1,5 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 07940 |
Characteristic | Value |
|---|---|
| Material Description | Decompression valve M24x1,5 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 60 Gram |
| Net weight | 60 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162851814 |