BOCK, Connector, Disc
097B05644
Compressors spare parts, Disc A8,4, Legacy BOCK ID: 05644
097B05644
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Disc A8,4 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 05644 |
Characteristic | Value |
|---|---|
| Material Description | Disc A8,4 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Disc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.5 Gram |
| Net weight | 1.5 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162590676 |