BOCK, Connector, Rod
097B04494
Compressors spare parts, Connecting rod 87 long, Legacy BOCK ID: 04494
097B04494
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Connecting rod 87 long |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 04494 |
Characteristic | Value |
|---|---|
| Material Description | Connecting rod 87 long |
| material no. of component | EN AC-43300 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Rod |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 100 Gram |
| Net weight | 100 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162890912 |