Danfoss logo
HR 030H9903

Oil Nozzles, HR, 0.5 gal/h, 1.87 kg/h, 45 °, Hollow

030H5908

Nozzle 0.50GAL 45HR CEN

Product specifications

Characteristic
Value
Capacity [kg/h]1.87 kg/h
Capacity [l/h]0.00 L/h
Capacity [USgal/h]0.50 gal/h
CE markNo
CENYes
China RoHS complianceYes
Contains batteriesNo
DescriptionNozzle 0.50GAL 45HR CEN
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Filter grade [µm]45
Filter typeSinter
LE anti-drip valveNo
Material DescriptionNozzle 0.50GAL 45HR CEN **
Material typeBrass
Characteristic
Value
Packing formatIndustrial pack
Product groupOil Nozzles
Product lineBurner Components
Product TypeHR
Quantity per packing format10 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Reference point7 bar, 3.4 cSt, 820 kg/m³
SCIP dossier no.aee35f8c-910d-4bb2-be2d-092ba1a38cdc
SCIP dossier product nameOD-HR/SR Nozzle
ShapeRound
Specification point10 bar, 3.4 cSt, 840 kg/m³
Spray angle [°]45 °
Spray patternHollow
spray pattern markingHR
UL markNo

General specifications

Characteristic
Value
Gross weight0.035 Kilogram
Net weight0.035 Kilogram
Volume0.024 Liter
Characteristic
Value
EAN/UPC5702425032622
Proposition 65Cancer and Reproductive Harm