Repair kit, Sealing parts
2433+108
Type designation: Sealing parts, Used for product: OFV 25, Type 133
2433+108
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | SPARE PARTS OFV 25 inc. Guide |
| Packing format | Multi pack |
| Product group | Press. regul. valve spare part |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Repair kit |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances | No |
| Type designation | Sealing parts |
| Used for product | OFV 25, Type 133 |
| Used for product comments | Incl. Guide |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.336 Kilogram |
| Net weight | 0.29 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.001 Liter |
| EAN/UPC | 5702428232449 |