
Spare part, SVA 250 - 300, Cap and gasket
148B4171
Product Type: Spare part, Used for product: SVA 250 - 300, Type designation: Cap and gasket
148B4171
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | SPARE PART CAP+GASKET SVA 250-300 |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Product group | SVA-DL/SVA-DH spare parts |
| Product line | Industrial Refrigeration |
| Product name | Cap/Gasket |
| Product Type | Spare part |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Type designation | Cap and gasket |
| Used for product | SVA 250 - 300 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.05 Kilogram |
| Net weight | 1.834 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 5.899 Liter |
| EAN/UPC | 5702428233422 |