Spare parts, discont. products, I-PACK(5) CAP+GASKET SVA 125-150, SVA-LT 125-150; SVA-ST 125-150
148B4050
I-PACK(5) CAP+GASKET SVA 125-150, Used for product: SVA-LT 125-150; SVA-ST 125-150, Packing format: Industrial pack, Quantity per packing format: 5
148B4050
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | I-PACK(5) CAP+GASKET SVA 125-150 |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Product group | Spare parts, discont. products |
| Product line | Industrial Refrigeration |
| Product name | Cap/Gasket |
| Product Type | Accessory |
| Quantity per packing format | 5 pc |
| REACH Candidate List substances | No |
| Type designation | Cap and gasket |
| Used for product | SVA-LT 125-150SVA-ST 125-150 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.669 Kilogram |
| Net weight | 0.668 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.057 Liter |
| EAN/UPC | 5702428234207 |