Spare part, IPS 8, Crankcase heater
084H5074
Product Type: Spare part, Used for product: IPS 8, Type designation: Crankcase heater
084H5074
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | IPS 8 R290 spare parts heater NAM |
| Packing format | Multi pack |
| Product group | Air purger spare parts |
| Product line | Industrial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 4 pc |
| Type designation | Crankcase heater |
| Used for product | IPS 8 |
| Used for product comments | Only for 084H5006 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 328 Gram |
| Net weight | 308 Gram |
Characteristic | Value |
|---|---|
| Volume | 3.656 Liter |
| EAN/UPC | 5715255156062 |