
Liquid gas mixer, LG 16 - 28
069G4003
Used for product: CPCE 15
069G4003
Product specifications
Characteristic | Value |
|---|---|
| Approval | EAC |
| China RoHS compliance | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Flow direction indicator | Engraved 1-way arrow |
| Further information | For all freons |
| Inlet connection type | Solder, ODF |
| Inlet Hot gas [in] | 5/8 in |
| Inlet Hot gas [mm] | 15.88 mm |
| Inlet Hot gas connection type | Solder, ODF |
| Inlet Liquid [in] | 1 1/8 in |
| Inlet Liquid [mm] | 28.58 mm |
| Inlet Liquid connection type | Solder, ODM |
| Material Description | LG 16-28 Liquid Gas Mixer |
Characteristic | Value |
|---|---|
| Outlet connection type | Solder, ODF |
| Outlet size [in] | 1 1/8 in |
| Outlet size [mm] | 28.58 mm |
| Packing format | Multi pack |
| Product description | Liquid-gas mixer |
| Product group | KV valves accessories |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Liquid gas mixer |
| Product Type | LG 16 - 28 |
| Quantity per packing format | 9 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R134aR22R404AR407AR407CR407FR407HR422BR422DR448AR449AR449BR450AR452AR507AR513AR515BR516A |
| SCIP dossier no. | 53333d8f-4b13-4268-94e6-99a332859da0 |
| Used for product | CPCE 15 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.276 Kilogram |
| Net weight | 0.244 Kilogram |
| Volume | 0.553 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422013587 |
| Proposition 65 | Cancer and Reproductive Harm |