Spare part, TEVA 20-85, Electric heater
068G0037
Product Type: Spare part, Used for product: TEVA 20-85, Type designation: Electric heater
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves
068G0037
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | Electric heater (TEVA) |
| Packing format | Multi pack |
| Product group | Spare parts, discont. products |
| Product line | Industrial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Heater |
| Product Type | Spare part |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | No |
| SCIP dossier product name | TEA/TEAT/TEVA |
| Type designation | Electric heater |
| Used for product | TEVA 20-85 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.17 Kilogram |
| Net weight | 0.075 Kilogram |
| Volume | 0.489 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422050940 |
| Proposition 65 | Cancer and Reproductive Harm |