
Spare part, T 2; TE 2, Filter
068-0015
Product Type: Spare part, Used for product: T 2; TE 2, Type designation: Filter, Filter
068-0015
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Further information | For Solder Adaptor |
| Material Description | T2/TE2 Filter I/45 |
| Packing format | Industrial pack |
| Product group | TXV spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Filter |
| Product Type | Spare part |
| Quantity per packing format | 45 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | c164ed45-f10d-4d73-9eae-355ccb479f4b |
| SCIP dossier product name | T2 /TE2 - Thermostatic Expansion Valve |
| Type designation | Filter |
| Used for product | T 2TE 2 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.778 Gram |
| Net weight | 1.62 Gram |
| Volume | 0.002 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422100256 |
| Proposition 65 | Cancer and Reproductive Harm |