
Spare part, EVR 15; EVR 18, Service kit for code 032Lxxxx
032L0555
Product Type: Spare part, Used for product: EVR 15; EVR 18, Type designation: Service kit for code 032Lxxxx, Repair kit
032L0555
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | None |
| EU RoHS compliance | Out of scope |
| Function | NO |
| Material Description | EVR 15-18 NO V2 Service Kit MU15 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 15 pc |
| Type designation | Service kit for code 032Lxxxx |
| Used for product | EVR 15EVR 18 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.346 Kilogram |
| Net weight | 0.252 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.338 Liter |
| EAN/UPC | 5702428984676 |