Spare part, ICV 40 body, Top cover 3 pilots
027H4171
Product Type: Spare part, Used for product: ICV 40 body, Type designation: Top cover 3 pilots
027H4171
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | ICSE 40 Top cover 3 pilots |
| Packing format | Single pack |
| Product group | ICM / ICS / ICLX spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Top cover |
| Product Type | Spare part |
| Quantity per packing format | 1 pc |
| Type designation | Top cover 3 pilots |
| Used for product | ICV 40 body |
| Used for product comments | For flammable refrigerants |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.984 Kilogram |
| Net weight | 2.983 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.422 Liter |
| EAN/UPC | 5702428403672 |