
Spare part, SV 6, Orifice Set
027B2087
Product Type: Spare part, Used for product: SV 6, Type designation: Orifice Set
027B2087
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Orifice Set Ø 4,0 SV 6 |
| Packing format | Multi pack |
| Product group | Liquid level valve spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Orifice |
| Product Type | Spare part |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances | No |
| Type designation | Orifice Set |
| Used for product | SV 6 |
| Used for product comments | Ø 4.0 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.027 Kilogram |
| Net weight | 0.017 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.203 Liter |
| EAN/UPC | 5702422161318 |