Danfoss logo
KDC - Multi-functional compressor valve

Pressure control valve, KDC 200 A 2

148G383605

Connection size [mm]: 200, Connection Type: Butt weld, Kv Fully open [m3/h]: 757, Max. Working Pressure [bar]: 40

Product specifications

Characteristic
Value
ApprovalCELLC CDC EURO-TYSK
CE markYes
China RoHS complianceYes
China RoHS exemption clauseNo
Connection size [in]8 in
Connection size [mm]200 mm
Connection standardASME B 36.10M SCHEDULE 40
Connection typeButt weld
Contains batteriesNo
Cv Fully open [gal/min]878.00 gal/min
DG Indicator ProfileNot relevant for dangerous goods
Differential pressure [bar]2.000 bar
Differential pressure [psi]29.000 psi
DirectionAngleway
EU RoHS complianceYes
EU RoHS exemption clauseNo
Fluid Group1
Inlet connection size [mm]200.00 mm
Characteristic
Value
Kv Fully open [m3/h]757 m³/h
Material DescriptionKDC 200 A 2 bar Hydrocarbon, "C" BV+KR
Max. Working Pressure [bar]40.0 bar
Max. Working Pressure [psig]580 psig
Packing formatSingle pack
PED categoryII
Product descriptionMultifunction compressor valve
Product groupPress. and temp. regul. valves
Product lineIndustrial Refrigeration
Product namePressure control valve
Product TypeKDC 200 A 2
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR1270R170R290R600R600aRE170
Temperature range [°C] [max]150 °C
Temperature range [°C] [min]-50 °C
Temperature range [°F] [max]302 °F
Temperature range [°F] [min]-58 °F

General specifications

Characteristic
Value
Gross weight94.4 Kilogram
Net weight84.836 Kilogram
Characteristic
Value
Volume211.2 Liter
EAN/UPC5715162500743