Danfoss logo
VHV/STF-A 4-way valve

4-way reversing valve, STF-03U24G

061L1388

Medium temperature range [°C]: -20 - 120, MaxOPD [bar]: 31, MinODP [bar]: 3, Suction conn size [in]: 5/8, Discharge conn size [in]: 1/2 in, Design config. Style: E

Product specifications

Characteristic
Value
Ambient temperature range [°C] [max]55 °C
Ambient temperature range [°C] [min]-20 °C
Ambient temperature range [°F] [max]131 °F
Ambient temperature range [°F] [min]-4 °F
ApprovalCEUL
Cap condition 1 [°C]0°C sub-cooling38°C condensing5°C evaporating5°C super-heat
Cap condition 2 [°C]54,4 °C condensing5°C sub-cooling5°C super-heat7,2°C evaporating
Cap R407C@Δp:0.1bar(cond1)[kW]8.45 kW
Cap R407C@Δp:0.1bar(cond2)[kW]7.72 kW
Cap R407C@Δp:0.2bar(cond1)[kW]12.00 kW
Cap R407C@Δp:0.2bar(cond2)[kW]10.96 kW
Cap R410A@Δp:0.1bar(cond1)[kW]10.43 kW
Cap R410A@Δp:0.1bar(cond2)[kW]9.33 kW
Cap R410A@Δp:0.2bar(cond1)[kW]14.79 kW
Cap R410A@Δp:0.2bar(cond2)[kW]13.23 kW
CoilNo
Contains batteriesNo
Design config. StyleE
DG Indicator ProfileNot relevant for dangerous goods
Discharge conn size [in]1/2 in
Discharge conn size [mm]12.95 mm
Discharge conn typeFEMALE
Evap/cond conn size [in]5/8
Evap/cond conn size [mm]12,95
Material DescriptionSTF 4-Way Rev. Valve 03U24G
Max. Leakage [cm³/min]1500 cm³/min
Characteristic
Value
Max. Working Pressure [bar]45.0 bar
MaxOPD [bar]31.0 bar
MaxOPD [psi]450.0 psi
Medium temperature range [°C] [max]120 °C
Medium temperature range [°C] [min]-20 °C
Medium temperature range [°F] [max]248 °F
Medium temperature range [°F] [min]-4 °F
MinODP [bar]3.000 bar
MinODP [psi]43.500 psi
Packing formatIndustrial pack
Process connection materialCopper
Product group4-way reversing valves
Product lineAir Conditioning and Commercial Refrigeration
Product name4-way reversing valve
Product TypeSTF
Quantity per packing format36 pc
RefrigerantsR1234yfR134aR22R290R32R404AR407AR407CR410AR448AR449AR452AR452BR454BR454CR513A
Shock resistance standardJIS C 60068-2-27
Suction conn size [in]5/8
Suction conn size [mm]16.15 mm
Type designationSTF-03U24G
UL approval file nameMH12113
UL approved refrigerantsR1234yfR134aR22R290R32R404AR407AR407CR410AR448AR449AR452AR452BR454BR454CR513A
Vibration stability [m/s²]19.6 m/s²
Vibration test standardJIS C 60068-2-6

General specifications

Characteristic
Value
Gross weight421 Gram
Net weight360 Gram
Characteristic
Value
EAN/UPC5715255195375
Proposition 65Cancer and Reproductive Harm