
Pressure switch, KPR5
060-514266
Regulation range [bar] Pe: 6 - 18, Differential [bar]: 1 - 2.5, Contact function: SPDT, Reset function: Auto, Pressure connection type: Flare, Pressure connection size: 1/4, Pressure Male/Female: Male, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 20
060-514266
Product specifications
Characteristic | Value |
|---|---|
| Amb. Temp. Note | 80 °C/176 °F for max 120 min |
| Ambient temperature range [°C] [max] | 65 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 149 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | CELLC CDC EURO-TYSKLVD |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Contact function | SPDT |
| Contact rating | AC15=4 A, 440 VAC1=10 A, 440 VAC3=6 A, 440 VDC13=12 W, 220 VLR=36 A, 240 VLR=48 A, 120 V |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential [bar] [max] | 2.50 bar |
| Differential [bar] [min] | 1.00 bar |
| Differential [psi] [max] | 36.00 psi |
| Differential [psi] [min] | 14.50 psi |
| Electrical connection | Rubber cable gland |
| Electrical connection size | 6-14 mm |
| EN 60947 electrical properties | Insulation: 400VPollution degree: 3Rated impulse voltage: 4 kVShort circuit prot, fuse: 16A |
| EN 60947 wiring properties | Flex, ferrules: 0.5-1.5 mm2Flex, no ferrules: 0.7-2.5 mm2Solid/stranded: 0.75-2.5 mm2 |
| Enclosure rating IP | IP30 |
| Enclosure rating Nema (~) | 1 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Identical product | 060-117466 |
| Lubricants compatibility | Oilfree applications |
| Material Description | KPR5 Pressure Switch I/48 |
| Max. test pressure [bar] Pe | 22.0 bar |
Characteristic | Value |
|---|---|
| Max. test pressure [psig] | 319.0 psig |
| Max. Working Pressure [bar] | 20.0 bar |
| Max. Working Pressure [psig] | 290 psig |
| Oil free refrigerants | R134aR513AR515B |
| Packing format | Industrial pack |
| Pressure connection size | 1/4 |
| Pressure connection standard | DIN 8906 |
| Pressure connection type | Flare |
| Pressure Male/Female | Male |
| Pressure sensing element | Bellows |
| Product accessories | Switches accessories |
| Product description | Pressure Switch |
| Product group | Switches and thermostats |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Pressure switch |
| Product Type | KPR5 |
| Quantity per packing format | 48 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)Cadmium oxide (CAS no.1306-19-0) |
| Refrigerants | R113R1233zd(E)R124R134aR22R404AR407AR407CR407FR407HR422BR422DR438AR448AR449AR449BR450AR452AR507AR513A |
| Regulation range [bar] Pe [max] | 18.00 bar |
| Regulation range [bar] Pe [min] | 6.00 bar |
| Regulation range [psig] Pe [max] | 261.00 psig |
| Regulation range [psig] Pe [min] | 87.00 psig |
| Reset function | Auto |
| SCIP dossier no. | bf6e8074-c84e-475b-bc98-b2224a247160 |
| SCIP dossier product name | KPR Pressure Switch with Zink |
| Serviceable | No |
| UL approved refrigerants | R113R124R134aR22R404AR407AR407CR407FR407HR422BR422DR438AR448AR449AR449BR450AR452AR507AR513A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.3 Kilogram |
| Net weight | 0.265 Kilogram |
| Volume | 0.46 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428011273 |
| Proposition 65 | Cancer and Reproductive Harm |