
Gas detecting sensor, DGS
080Z2835
Sensor 1 type: Semiconductor, Refrig. range [ppm] sensor1: 0 - 2000
080Z2835
Product specifications
Characteristic | Value |
|---|---|
| Alarmlimits high [ppm] sensor1 | 500 ppm |
| Alarmlimits low [ppm] sensor1 | 500 ppm |
| Approval | CEETL |
| China RoHS compliance | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Frequency [Hz] | 50/60 Hz |
| Material Description | Gas Sensor - DGS-SC HFC gr.3 |
| Packing format | Single pack |
| Parts included | Cable glandsCalibration Cert |
| Power consumption [A] | 0.25 A |
| Product group | Sensors |
| Product line | Electronic Controllers and Services |
| Product name | Gas detecting sensor |
| Product Type | DGS |
Characteristic | Value |
|---|---|
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrig. range [ppm] sensor1 [max] | 2000 ppm |
| Refrig. range [ppm] sensor1 [min] | 0 ppm |
| Refrigerants | R125R143aR32R404AR407CR410AR448AR452B |
| Relative humidity (RH) [%] [max] | 90 % |
| Relative humidity (RH) [%] [min] | 15 % |
| Response delay [s] | 0 s |
| Sensor 1 type | Semiconductor |
| Supply voltage [V] AC [max] | 27 V |
| Supply voltage [V] AC [min] | 21 V |
| Supply voltage [V] DC [max] | 29.00 V |
| Supply voltage [V] DC [min] | 19.00 V |
| Temperature range [°C] [max] | 60 °C |
| Temperature range [°C] [min] | -35 °C |
| Temperature range [°F] [max] | 140 °F |
| Temperature range [°F] [min] | -31 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.362 Kilogram |
| Net weight | 0.263 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.23 Liter |
| EAN/UPC | 5715162982877 |