Danfoss logo
Micro Plate heat exchanger, MPHE H39L-EZU, Number of plates: 106-product-details

Micro Plate heat exchanger, MPHE H39L-EZU, Number of plates: 106

111H1014

Max. Working Pressure [bar]: 49, Heat pump, Function: Evaporator, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationHeat pump
ApprovalASCEEACUL
Brazing materialCopper brazing
Contains batteriesNo
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentStud
FunctionEvaporator
Function noteWith distributor
H1 conn. sizeNull
H1 conn. typeNull
H2 conn. sizeNull
H2 conn. typeNull
H3 conn. sizeNull
H3 conn. typeNull
H4 conn. sizeNull
H4 conn. typeNull
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
Material DescriptionHeat Exchanger H39L-EZU-106
Max working pressure [psi]711 psi
Characteristic
Value
Max. Working Pressure [bar]49.0 bar
Model no.39
Number of plates106
Packing formatSingle pack
PED categoryII
Plate material no.AISI 316L
Plate patternEZU
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeMPHE H39L-EZU
Q1 conn. size rangeH1"3/8
Q1 conn. typeSolder connection
Q2 conn. size rangeH1"3/8
Q2 conn. typeSolder connection
Q3 conn. size rangeH1/2
Q3 conn. typeSolder connection
Q4 conn. size rangeH1"1/8
Q4 conn. typeSolder connection
Q5 conn. size rangeNull
Q5 conn. typeNull
Q6 conn. size rangeNull
Q6 conn. typeNull
Quantity per packing format1 pc
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448A
Type designationH39L-EZU

General specifications

Characteristic
Value
Gross weight9.83 Kilogram
Net weight9.03 Kilogram
Volume16.058 Liter
Characteristic
Value
EAN/UPC5715255276661
Proposition 65Cancer and Reproductive Harm