Danfoss logo
Pic. P45

Micro Plate heat exchanger, MPHE C62L-EZ-J, Number of plates: 20

111H0471

Max. Working Pressure [bar]: 49, Chiller, Function: Evaporator, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationChiller
ApprovalASCECRNEACUAUL
Brazing materialCopper brazing
Contains batteriesNo
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentStud
FunctionEvaporator
Function noteWith distributor
H1 conn. sizeNull
H1 conn. typeNull
H2 conn. sizeNull
H2 conn. typeNull
H3 conn. sizeNull
H3 conn. typeNull
H4 conn. sizeNull
H4 conn. typeNull
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
Material DescriptionHeat Exchanger C62L-EZ-J-20
Max working pressure [psi]711 psi
Characteristic
Value
Max. Working Pressure [bar]49.0 bar
Model No.62
Number of plates20
Packing formatSingle pack
PED categoryArt. 4, par. 3
Plate material no.AISI 316L
Plate patternZ-J
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeMPHE C62L-EZ-J
Q1 conn. size rangeN1
Q1 conn. typeG Internal thread connection
Q2 conn. size rangeN1
Q2 conn. typeG Internal thread connection
Q3 conn. size rangeH5/8
Q3 conn. typeSolder connection
Q4 conn. size rangeH7/8
Q4 conn. typeSolder connection
Q5 conn. size rangeNull
Q5 conn. typeNull
Q6 conn. size rangeNull
Q6 conn. typeNull
Quantity per packing format1 pc
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448A
Type designationC62L-EZ-J

General specifications

Characteristic
Value
Gross weight6.48 Kilogram
Net weight4.98 Kilogram
Volume22.359 Liter
Characteristic
Value
EAN/UPC5715255200611
Proposition 65Cancer and Reproductive Harm