Danfoss logo
Pic. R45

Micro Plate heat exchanger, MPHE C118L-C, Number of plates: 80

111H0682

Max. Working Pressure [bar]: 45, Chiller, Function: Condenser, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationChiller
ApprovalCECRNEACKRAIAUAUL
Brazing materialCopper brazing
Contains batteriesNo
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentStud
FunctionCondenser
Function noteNull
H1 conn. sizeK2.5
H1 conn. typeVictaulic connection
H2 conn. sizeK2.5
H2 conn. typeVictaulic connection
H3 conn. sizeNull
H3 conn. typeNull
H4 conn. sizeNull
H4 conn. typeNull
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
Material DescriptionHeat Exchanger C118L-C-80
Max working pressure [psi]653 psi
Characteristic
Value
Max. Working Pressure [bar]45.0 bar
Model no.118
Number of plates80
Packing formatSingle pack
PED categoryIII
Plate material no.AISI 316L
Plate patternM
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeMPHE C118L-C
Q1 conn. size rangeN1/2
Q1 conn. typeG Internal thread connection
Q2 conn. size rangeN1/2
Q2 conn. typeG Internal thread connection
Q3 conn. size rangeH1"1/8
Q3 conn. typeSolder connection
Q4 conn. size rangeH1"1/8
Q4 conn. typeSolder connection
Q5 conn. size rangeNull
Q5 conn. typeNull
Q6 conn. size rangeNull
Q6 conn. typeNull
Quantity per packing format1 pc
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448A
Type designationC118L-C

General specifications

Characteristic
Value
Gross weight36 Kilogram
Net weight28.7 Kilogram
Volume101.52 Liter
Characteristic
Value
EAN/UPC5715255248149
Proposition 65Cancer and Reproductive Harm