&w=1920&q=75)
DCR C
Danfoss ELIMINATOR® filter driers with replaceable solid core, type DCR C, are for use in liquid / suction lines in refrigeration and air-conditioning applications.
They offer a high system reliability by design and performance with a high flow rate.
All solid cores have an optimized uniform grain size ensuring effective dirt removal and low pressure drop. The robust solid cores withstand pressure surge and vibration.
Features and benefits
- DCR C housing and top cover:
- Inserts for DCR C housing: