
Electron. control accessories, EKA 179A, LON-module, RS485 IP, EKC 204; EKC 202
084B8665
EKA 179A, LON-module, RS485 IP, Used for product: EKC 204; EKC 202, Packing format: Industrial pack, Quantity per packing format: 60
084B8665
Product specifications
Characteristic | Value |
|---|---|
| Approval | CECMIM |
| CE mark | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Division | 25 |
| Function | LON Module f. EKC 202/204 |
| Identical product | 084B8565 |
| Material Description | EKA 179A, LON-module, RS485 IP |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| PFAS content [Yes/No] | No |
| Product group | Electron. control accessories |
| Product line | Electronic Controllers and Services |
| Product name | Communication module |
| Product Type | Accessory |
| Quantity per packing format | 60 pc |
| REACH Candidate List substances | No |
| Type designation | EKA 179A |
| Used for product | EKC 202EKC 204 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.012 Kilogram |
| Net weight | 0.011 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.049 Liter |
| EAN/UPC | 5702428890342 |