
Electron. control accessories, EKA 174, LON-modul, RS485 Insul. EKC3xx, EKC 300
084B7124
EKA 174, LON-modul, RS485 Insul. EKC3xx, Used for product: EKC 300, Packing format: Multi pack, Quantity per packing format: 20
084B7124
Product specifications
Characteristic | Value |
|---|---|
| Approval | CECMIMUR |
| CE mark | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Function | Data Comm. Module LON RS485 |
| Further information | For EKC 3XX, Galv. insulated |
| Material Description | EKA 174, LON-modul, RS485 Insul. EKC3xx |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Electron. control accessories |
| Product line | Electronic Controllers and Services |
| Product name | Function module |
| Product Type | Accessory |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances | No |
| Type designation | EKA 174 |
| Used for product | EKC 300 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 22 Gram |
| Net weight | 8 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.079 Liter |
| EAN/UPC | 5702428434447 |