Danfoss logo
 HJM/Z040 & HJM/Z044 & HJM/Z050 & HJM/Z056 & HJM/Z064 & LJZ108 & LJZ136 D49

Optyma™, OP-LJZ108D49E

115F0426

Segment usage: Low Back Pressure, Refrigerants: R404A; R452A, Compressor power supply [V]: 400/3/50

Product specifications

Characteristic
Value
Air flow @ 60Hz [m³/h]4800 m³/h
ApplicationsLBP
China RoHS complianceOut of scope
Compressor modelNTZ108-4
Compressor power supply [V]400/3/50
Condenser typeG8
Contains batteriesNo
CoolselectorFilterActive models
DescriptionOP-LJZ108D49E
DG Indicator ProfileNot relevant for dangerous goods
Electrical codeE
EU RoHS complianceOut of scope
FamilyOptyma™
Fan current @ 50Hz [A]2.60 A
Fan diameter [mm]457 mm
Fan power consumption @ 50Hz [W]375 W
Fan power consumption @ 60Hz [W]450 W
Fan power supply [V/Ph/Hz]230/1/50
Frequency [Hz]50/60 Hz
High value of nominal voltage at 50Hz [V]415 V
Characteristic
Value
High value of nominal voltage at 60Hz [V]460 V
Low value of nominal voltage at 50Hz [V]380 V
Low value of nominal voltage at 60Hz [V]460 V
Material DescriptionCONDENSING UNIT LJZ108D49E
Model numberOP-LJZ108D49E
No. of phases (compressor)3
No. of phases (fan)1
Number of fans1
Phase3
Product groupCondensing Units
Product lineCondensing Units
Product nameBare unit
Product TypeOptyma™ D49
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR404AR452A
Segment usageLow Back Pressure
Speed PlatformFixed-speed
TechnologyReciprocating
VersionD49
VersionDescriptionD49 : Optyma - Standard version + full e-box + full compressor protection

General specifications

Characteristic
Value
Gross weight104 Kilogram
Net weight91 Kilogram
Characteristic
Value
Volume523.688 Liter
Proposition 65Cancer and Reproductive Harm