Danfoss logo
HGM/Z072 & HGM/Z080 & HGM/Z100 D20

Optyma™, OP-HGM072D20E

115F0048

Segment usage: Medium Back Pressure, Refrigerants: R22, Compressor power supply [V]: 400/3/50

Product specifications

Characteristic
Value
Air flow @ 60Hz [m³/h]8800 m³/h
ApplicationsMBP
China RoHS complianceOut of scope
Compressor modelMT72-4
Compressor power supply [V]400/3/50
Condenser typeN8
Contains batteriesNo
CoolselectorFilterActive models
DescriptionOP-HGM072D20E
DG Indicator ProfileNot relevant for dangerous goods
Electrical codeE
EU RoHS complianceOut of scope
FamilyOptyma™
Fan current @ 50Hz [A]2.60 A
Fan diameter [mm]457 mm
Fan power consumption @ 50Hz [W]375 W
Fan power consumption @ 60Hz [W]450 W
Fan power supply [V/Ph/Hz]230/1/50
Frequency [Hz]50/60 Hz
High value of nominal voltage at 50Hz [V]415 V
High value of nominal voltage at 60Hz [V]460 V
HMBP Cooling capacity range [kW] (R513A/R134a)Not available for this condition / refrigerant
LBP Cooling capacity range [kW] (R452A)Not available for this condition / refrigerant
Characteristic
Value
Low value of nominal voltage at 50Hz [V]380 V
Low value of nominal voltage at 60Hz [V]460 V
Material DescriptionCONDENSING UNIT HGM072D20E
MBP Cooling capacity [kW] (R22)9.56 kW
MBP Cooling capacity range [kW] (R22)7.3 to 17.3 kW
MBP Cooling capacity range [kW] (R449A)Not available for this condition / refrigerant
Model numberOP-HGM072D20E
No. of phases (compressor)3
No. of phases (fan)1
Number of fans2
Phase3
Product groupCondensing Units
Product lineCondensing Units
Product nameBare unit
Product TypeOptyma™ D20
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR22
Segment usageMedium Back Pressure
Speed PlatformFixed-speed
TechnologyReciprocating
VersionD20
VersionDescriptionD20 : Optyma Commercial and/ or Slim Pack - Standard version

General specifications

Characteristic
Value
Gross weight140 Kilogram
Net weight125 Kilogram
Characteristic
Value
Volume974.4 Liter
Proposition 65Cancer and Reproductive Harm