
Optyma™, OP-HCGC0065RC0064B
114N2382
Segment usage: Medium Back Pressure, Refrigerants: R134a, Compressor power supply [V]: 115/1/60
114N2382
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 60Hz [m³/h] | 1190 m³/h |
| Applications | MBP |
| Approval | UL Recognized |
| Capacity Control | Fixed speed |
| China RoHS compliance | Out of scope |
| Compressor model | NT6217Z |
| Compressor power supply [V] | 115/1/60 |
| Condenser type | BM75 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | OP-HCGC0065RC0064B |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | B |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ |
| Fan blade size [mm] | 305.000 mm |
| Fan current @ 60Hz [A] | 1.35 A |
| Fan power consumption @ 60Hz [W] | 100 W |
| Fan power output @ 60Hz [W] | 34 W |
| Fan power supply [V/Ph/Hz] | 115/1/60 |
| Frequency [Hz] | 60 Hz |
| High value of nominal voltage at 60Hz [V] | 115 V |
| Low value of nominal voltage at 60Hz [V] | 95 V |
Characteristic | Value |
|---|---|
| Material Description | OP-HCGC0065RC0N64B NT6217Z |
| Model number | OP-HCGC0065RC0064B |
| No. of phases (compressor) | 1 |
| No. of phases (fan) | 1 |
| Number of fans | 1 |
| Phase | 1 |
| Phases of Compressor | 1 |
| Phases of Fan | 1 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | Optyma™ C |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Receiver volume [L] | 1.7 L |
| Refrigerants | R134a |
| Segment usage | Medium Back Pressure |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| UL mark | Yes |
| Version | C |
| VersionDescription | C : Customized version |
| Voltage 60Hz [V] | 95 V |
| Voltage 60Hz [V] [Max] | 115 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 45.56 Kilogram |
| Net weight | 40.56 Kilogram |
| Volume | 72.61 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428424257 |
| Proposition 65 | Cancer and Reproductive Harm |