
Optyma™, OP-MCNC004NUA10G
114F1206
Segment usage: Medium Back Pressure, Refrigerants: R290, Compressor power supply [V]: 230/1/50
114F1206
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 50Hz [m³/h] | 231 m³/h |
| Applications | MBP |
| Approval | CEEAC |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Compressor model | NUY45RAb |
| Compressor power supply [V] | 230/1/50 |
| Condenser type | BG_2 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | OP-MCNC004NUA10G |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | G |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ |
| Fan blade size [mm] | 200.000 mm |
| Fan cowl/grill type | Grill |
| Fan current @ 50Hz [A] | 0.12 A |
| Fan diameter [mm] | 200 mm |
| Fan power consumption @ 50Hz [W] | 10 W |
| Fan power supply [V/Ph/Hz] | 230/1/50 |
| Frequency [Hz] | 50 Hz |
| High value of nominal voltage at 60Hz [V] | 253 V |
Characteristic | Value |
|---|---|
| Low value of voltage range at 60Hz [V] | 207 V |
| Material Description | OP-MCNC004NYA10G |
| Model number | OP-MCNC004NUA10G |
| No. of phases (compressor) | 1 |
| No. of phases (fan) | 1 |
| Number of fans | 1 |
| Phase | 1 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | Optyma™ A10 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Receiver approval | CE |
| Receiver volume [L] | 0.1 L |
| Refrigerants | R290 |
| SCIP dossier no. | 8264857f-8840-4808-9cae-d0c1ab415ef5 |
| SCIP dossier product name | OPTYMA A00 A04 A09 A10 A11 |
| Segment usage | Medium Back Pressure |
| Speed Platform | Fixed-speed |
| Version | A10 |
| Voltage 50Hz [V] | 207 V |
| Voltage 50Hz [V] [Max] | 253 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 19.55 Kilogram |
| Net weight | 17 Kilogram |
| Volume | 73.08 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428566773 |
| Proposition 65 | Cancer and Reproductive Harm |