
Optyma™, OP-SC21CLXT0
114E2647
Segment usage: Low Back Pressure, Refrigerants: R404A; R507A, Compressor power supply [V]: 230/1/50
114E2647
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 50Hz [m³/h] | 1150 m³/h |
| Applications | LBP |
| China RoHS compliance | Out of scope |
| Compressor model | SC21CL |
| Compressor power supply [V] | 230/1/50 |
| Condenser type | BG_6 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | OP-SC21CLXT0 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | G |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ |
| Fan blade size [mm] | 300.000 mm |
| Fan cowl/grill type | Grill |
| Fan current @ 50Hz [A] | 0.18 A |
| Fan diameter [mm] | 300 mm |
| Fan power consumption @ 50Hz [W] | 29 W |
| Fan power output @ 50Hz [W] | 14 W |
| Fan power supply [V/Ph/Hz] | 230/1/50 |
| Fan voltage @ 50Hz (max) [V] [Max] | 253 V |
| Fan voltage @ 50Hz (max) [V] [Min] | 207 V |
| Frequency [Hz] | 50 Hz |
| High value of nominal voltage at 60Hz [V] | 253 V |
| HMBP Cooling capacity range [kW] (R513A/R134a) | Not available for this condition / refrigerant |
| Identical product | 114E2646114E2648 |
| In scope of WEEE | No |
| LBP Cooling capacity range [kW] (R452A) | Not available for this condition / refrigerant |
| Length [mm] | 610 mm |
Characteristic | Value |
|---|---|
| Low value of voltage range at 60Hz [V] | 207 V |
| Material Description | OP-SC21CLXT0 |
| MBP Cooling capacity range [kW] (R22) | Not available for this condition / refrigerant |
| MBP Cooling capacity range [kW] (R449A) | Not available for this condition / refrigerant |
| Model number | OP-SC21CLXT0 |
| No. of phases (compressor) | 1 |
| No. of phases (fan) | 1 |
| Number of fans | 1 |
| Phase | 1 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | Optyma™ T0 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Receiver approval | CE |
| Receiver volume [L] | 1.1 L |
| Refrigerants | R404AR507A |
| RLA | 4 A |
| SCIP dossier no. | f9a3f774-d2f8-4af3-a234-1eafee97cb4e |
| SCIP dossier product name | OPTYMA N0 N2 T0 T2 |
| Segment usage | Low Back Pressure |
| Speed Platform | Fixed-speed |
| Total height [mm] | 348.0 mm |
| Version | T0 |
| VersionDescription | T0 : Optyma + receiver without stop valves |
| Voltage 50Hz [V] | 207 V |
| Voltage 50Hz [V] [Max] | 253 V |
| Width [mm] | 445.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 28.75 Kilogram |
| Net weight | 25 Kilogram |
| Volume | 94.465 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428570213 |
| Proposition 65 | Cancer and Reproductive Harm |